Light Commercial Vehicles Refrigeration Units
Ease of use and flexibility
Carrier Transicold’s direct drive refrigeration units are specifically designed for the transportation of fresh or frozen goods in small-to-medium sized delivery vehicles.
No Results Found
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 6550
Airflow (m³/h): 2200
Total weight (Kg): 93
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 5100
Airflow (m³/h): 2200
Total weight (Kg): 84
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods
Capacity (W)/(kJ): 4250
Airflow (m³/h): 2000
Total weight (Kg): 84
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Airflow (m³/h): 1,150
Capacity (W)/(kJ): 3,490
Total weight (Kg): 49
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Airflow (m³/h): 1,150
Capacity (W)/(kJ): 2860
Total weight (Kg): 49
Description: Neos can be integrated into the vehicle or fitted externally to meet all types of vehicle insulations (integrated, nose mount, roof cut or roof top).
Capacity (W)/(kJ): 1165
Airflow (m³/h): 700
Total weight (Kg): 48
Description: Neos can be integrated into the vehicle or fitted externally to meet all types of vehicle insulations (integrated, nose mount, roof cut or roof top).
Capacity (W)/(kJ): 1160
Airflow (m³/h): 570
Total weight (Kg): 63
Box Volume (m³): 20-30
Description: Pulsor is the ideal fit for customers operating in city centers with multiple door-openings, sensitive products and multi-temperature deliveries.
Capacity (W)/(kJ): 4520
Airflow (m³/h): 1490
Total weight (Kg): 150
Box Volume (m³): 20-30
Description: The revolutionary Pulsor range benefits from Carrier patented E-Drive technology featuring an inverter and hermetic variable compressor. Pulsor ensures constant cold throughout the day.
Capacity (W)/(kJ): 3930
Airflow (m³/h): 1450
Total weight (Kg): 130
Box Volume (m³): 20-30
Description: The revolutionary Pulsor range benefits from Carrier patented E-Drive technology featuring an inverter and hermetic variable compressor. Pulsor ensures constant cold throughout the day.
Capacity (W)/(kJ): 3575
Airflow (m³/h): 1580
Total weight (Kg): 121
Box Volume (m³): 15-20
Description: Pulsor is the ideal fit for customers operating in city centers with multiple door-openings, sensitive products and multi-temperature deliveries.
Capacity (W)/(kJ): 3825
Airflow (m³/h): 1030
Total weight (Kg): 135
Box Volume (m³): 15-20
Description: The revolutionary Pulsor range benefits from Carrier patented E-Drive technology featuring an inverter and hermetic variable compressor. Pulsor ensures constant cold throughout the day.
Capacity (W)/(kJ): 3110
Airflow (m³/h): 1030
Total weight (Kg): 113
Description: The revolutionary Pulsor range benefits from Carrier patented E-Drive technology featuring an inverter and hermetic variable compressor. Pulsor ensures constant cold throughout the day.
Capacity (W)/(kJ): 2575
Airflow (m³/h): 710
Total weight (Kg): 108
Box Volume (m³): 20-30
Description: Nose mount or undermount configurations are available according to your needs, type of goods, doors openings and vehicle used.
Capacity (W)/(kJ): 76800
Total weight (Kg): 875
Description: Nose mount or undermount configurations are available according to your needs, type of goods, doors openings and vehicle used.
Capacity (W)/(kJ): 67000
Total weight (Kg): 705
Description: Nose mount or undermount configurations are available according to your needs, type of goods, doors openings and vehicle used.
Capacity (W)/(kJ): 44700
Total weight (Kg): 485
Box Volume (m³): Below 10
Description: Nose mount or undermount configurations are available according to your needs, type of goods, doors openings and vehicle used.
Capacity (W)/(kJ): 19300
Total weight (Kg): 250
Box Volume (m³): 20-30
Description: Light-weight road-only unit offering simplicity, versatility and affordability.
Capacity (W)/(kJ): 3750
Airflow (m³/h): 1770
Total weight (Kg): 21
Box Volume (m³): More than 20
Description: Light-weight road-only unit offering simplicity, versatility and affordability.
Capacity (W)/(kJ): 3074
Airflow (m³/h): 1660
Total weight (Kg): 21
Box Volume (m³): 15-20
Description: Light-weight road-only unit offering simplicity, versatility and affordability.
Capacity (W)/(kJ): 2760
Airflow (m³/h): 990
Total weight (Kg): 21
Box Volume (m³): 15-20
Description: Light-weight road-only unit offering simplicity, versatility and affordability.
Capacity (W)/(kJ): 2630
Airflow (m³/h): 1080
Total weight (Kg): 21
Box Volume (m³): 10-15
Description: Light-weight road-only unit offering simplicity, versatility and affordability.
Capacity (W)/(kJ): 1990
Airflow (m³/h): 760
Total weight (Kg): 20
Box Volume (m³): 10-15
Description: Light-weight road-only unit offering simplicity, versatility and affordability.
Capacity (W)/(kJ): 1930
Airflow (m³/h): 990
Total weight (Kg): 20
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 7990
Airflow (m³/h): 2488
Total weight (Kg): 206
Box Volume (m³): More than 20
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods. Multi-temperature allows mutli-product deliveries.
Capacity (W)/(kJ): 4635
Airflow (m³/h): 1560
Total weight (Kg): 203
Box Volume (m³): 30-40
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 5595
Airflow (m³/h): 2090
Total weight (Kg): 131
Box Volume (m³): 30-40
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 4740
Airflow (m³/h): 1450
Total weight (Kg): 109
Box Volume (m³): 10-15
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods. Multi-temperature allows mutli-product deliveries.
Capacity (W)/(kJ): 3000
Airflow (m³/h): 800
Total weight (Kg): 98
Box Volume (m³): 20-30
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 3730
Airflow (m³/h): 1470
Total weight (Kg): 123
Box Volume (m³): 15-20
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 3060
Airflow (m³/h): 800
Total weight (Kg): 75
Box Volume (m³): 15-20
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 2415
Airflow (m³/h): 770
Total weight (Kg): 72
Box Volume (m³): 10-15
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 2110
Airflow (m³/h): 690
Total weight (Kg): 68
Box Volume (m³): 15-20
Description: R134a direct drive refrigeration unit specifically designed for medium-sized delivery vehicles.
Capacity (W)/(kJ): 3060
Airflow (m³/h): 860
Total weight (Kg): 22